Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Limited Detent SMP Male Bulkhead to SMA Male Right Angle Cable Using PE-SR405FLJ Coax

Product ID: PE3W15165

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44483PE-SR405FLJPE44692KitBOM Datasheet

Limited Detent SMP Male Bulkhead to SMA Male Right Angle Cable Using PE-SR405FLJ Coax

PE3W15165 is a SMP male bulkhead to SMA male right angle cable using PE-SR405FLJ coax. This Pasternack SMP male bulkhead to SMA male right angle cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm SMA for connector 2. SMP to SMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMP bulkhead to male SMA right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W15165 SMP male bulkhead to SMA male right angle cable assembly is constructed with PE-SR405FLJ coax.