Low Loss Flexible Version 086 Semi-rigid Coax Cable Double Shielded with Gray FEP Jacket
Product ID:
PE-P086LL
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Generic Name | Version 086 Semi-rigid |
| Flex Type | Flexible |
| Impedance | 50 Ohm |
| Dielectric Type | FEP (AS) |
| Velocity of Propagation | 85 % |
| Jacket Diameter | 0.101 in |
| Jacket Material | FEP |
| No. of Shields | 2 |
| Frequency, Max | 18 GHz |
| Center Conductor Type | Solid |
| Inner Conductor, Number of Strands | 1 |
| Minimum Bend Radius, Repeated | 0.75 in |
| Coax Type | Coax |
Description
Low Loss Flexible Version 086 Semi-rigid Coax Cable Double Shielded with Gray FEP Jacket
PE-P086LL part number from Pasternack is a Version 086 Semi-rigid coax cable that is flexible. Pasternack PE-P086LL flexible coax cable is 50 Ohm and has a FEP (AS) dielectric. Our PE-P086LL coax is constructed with a 0.101 jacket made of FEP. PE-P086LL coax has a shield count of 2 and the maximum frequency for this Pasternack cable is 18 GHz.
Pasternack Version 086 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-P086LL cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-P086LL or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table