In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Low Loss SPO-375 Rated Corrugated Coax Cable with Black PE Jacket Superflexible Outdoor Rated

Product ID: SPO-375
Product discontinued when current inventory is depleted.
Replaced with SPO-375-BULK.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic NameSPO-375
Flex TypeCorrugated
Impedance50 Ohm
Dielectric TypeFoam PE
Velocity of Propagation83 %
Jacket Diameter0.43 in
Jacket MaterialPE
No. of Shields1
Passive Intermodulation-158 dBc
Frequency, Max6 GHz
Max Operating Temperature85 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time1.75 in
Coax TypeCoax

Description

Low Loss SPO-375 Rated Corrugated Coax Cable with Black PE Jacket Superflexible Outdoor Rated

SPO-375 part number from Pasternack is a SPO-375 coax cable that is corrugated. Pasternack SPO-375 corrugated coax cable is 50 Ohm and has a Foam PE dielectric. Our SPO-375 coax is constructed with a 0.43 jacket made of PE. SPO-375 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 6 GHz.

Pasternack SPO-375 coax cables are part of over 40,000 RF, microwave and millimeter wave components. SPO-375 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using SPO-375 or other coax can be built and shipped same day as well.