In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Low Loss SPO-500 Rated Corrugated Coax Cable with Black PE Jacket Superflexible Outdoor Rated

Product ID: SPO-500
Product discontinued when current inventory is depleted.
Replaced with SPO-500-BULK.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic NameSPO-500
Flex TypeCorrugated
Impedance50 Ohm
Dielectric TypeFoam PE
Velocity of Propagation83 %
Jacket Diameter0.53 in
Jacket MaterialPE
No. of Shields1
Passive Intermodulation-158 dBc
Frequency, Max6 GHz
Max Operating Temperature85 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time2.25 in
Coax TypeCoax

Description

Low Loss SPO-500 Rated Corrugated Coax Cable with Black PE Jacket Superflexible Outdoor Rated

SPO-500 part number from Pasternack is a SPO-500 coax cable that is corrugated. Pasternack SPO-500 corrugated coax cable is 50 Ohm and has a Foam PE dielectric. Our SPO-500 coax is constructed with a 0.53 jacket made of PE. SPO-500 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 6 GHz.

Pasternack SPO-500 coax cables are part of over 40,000 RF, microwave and millimeter wave components. SPO-500 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using SPO-500 or other coax can be built and shipped same day as well.