Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Low Loss SPP-250-LLPL Plenum Rated Corrugated Coax Cable with Blue FEP Jacket Superflexible

Product ID: SPP-250-LLPL-BULK

Pricing

Quantity (Feet)Price
1-24$8.17
25-49$7.76
50-99$7.35
100-249$7.03
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 25
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameSPP-250-LLPL
Flex TypeCorrugated
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation76 %
Jacket Diameter0.28 in
Jacket MaterialFEP
No. of Shields1
Attenuation at 1 Ghz.5.5 dB
Power, Max at 1 Ghz.650 Watts
Passive Intermodulation-160 dBc
RF Shielding100 dB
Frequency, Max6 GHz
Max Operating Temperature200 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time1.25 in
Coax TypeCoax

Description