Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Low Loss SPP-375-LLPL Plenum Rated Corrugated Coax Cable with Blue FEP Jacket Superflexible

Product ID: SPP-375-LLPL-BULK

Pricing

Quantity (Feet)Price
1-24$19.69
25-49$18.90
50-99$18.31
100-249$17.92
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 196
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameSPP-375-LLPL
Flex TypeCorrugated
Impedance50 Ohm
Dielectric TypeMicroporous PTFE
Velocity of Propagation76 %
Jacket Diameter0.402 in
Jacket MaterialFEP
No. of Shields1
Passive Intermodulation-160 dBc
RF Shielding100 dB
Frequency, Max6 GHz
Max Operating Temperature200 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time1.25 in
Coax TypeCoax

Description