Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Low Loss Flexible LMR-100A-UF Outdoor Rated Coax Cable Double Shielded with Black TPE Jacket Ultra Flex

Product ID: LMR-100A-UF-BULK

Pricing

Quantity (Feet)Price
1$1.31
1+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 1,945
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameLMR-100A-UF
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.11 in
Jacket MaterialTPE
No. of Shields2
Attenuation at 1 Ghz.24 dB
RF Shielding90 dB
Frequency, Max6 GHz
Max Operating Temperature85 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.25 in
Minimum Bend Radius, Repeated1 in
Coax TypeCoax

Description