In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

LMR-195-UF Ultra Flex version of the 195 series Low Loss Coax

Product ID: LMR-195-UF-FT
Product discontinued.
Replaced with LMR-195-UF-BULK.

Key Specifications

Key Specifications.
Generic NameLMR-195-UF
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypeFoam PE
Velocity of Propagation74 %
Jacket Diameter0.195 in
Jacket MaterialTPE
No. of Shields2
Attenuation at 1 Ghz.13.89 dB
RF Shielding90 dB
Frequency, Max5.8 GHz
Max Operating Temperature85 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.5 in
Minimum Bend Radius, Repeated2 in
Coax TypeCoax

Description