In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Low Loss Flexible LMR-600-FR Outdoor Rated Coax Cable (by foot) Double Shielded with Black PE Jacket Fire Rated

Product ID: LMR-600-FR-FT
Product discontinued.
Replaced with LMR-600-FR-BULK.

Key Specifications

Key Specifications.
Generic NameLMR-600-FR
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypeFoam PE
Velocity of Propagation85 %
Jacket Diameter0.59 in
Jacket MaterialPE
No. of Shields2
Attenuation at 1 Ghz.2.64 dB
RF Shielding90 dB
Frequency, Max5.8 GHz
Max Operating Temperature85 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time1.5 in
Minimum Bend Radius, Repeated6 in
Coax TypeCoax

Description