Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

LMR-LW400 Light weight version of the 400 series Low Loss Coax

Product ID: LMR-LW400-BULK

Pricing

Quantity (Feet)Price
1$1.70
1-0$0.00
1-0$0.00
1+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 942
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic Name LMR-LW400
Flex Type Flexible
Impedance 50 Ohm
Dielectric Type Foam PE
Velocity of Propagation 84 %
Jacket Diameter 0.405 in
Jacket Material PE
No. of Shields 2
Attenuation at 1 Ghz. 4.1 dB
RF Shielding 90 dB
Frequency, Max 8 GHz
Max Operating Temperature 85 deg C
Center Conductor Type Solid
Inner Conductor, Number of Strands 1
Minimum Bend Radius, One Time 1 in
Minimum Bend Radius, Repeated 4 in
Coax Type Coax

Description