In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

LMR-LW600 Light weight version of the 600 series Low Loss Coax

Product ID: LMR-LW600-FT
Product discontinued.
Replaced with LMR-LW600-BULK.

Key Specifications

Key Specifications.
Generic NameLMR-LW600
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypeFoam PE
Velocity of Propagation85 %
Jacket Diameter0.59 in
Jacket MaterialPE
No. of Shields2
Attenuation at 1 Ghz.2.64 dB
RF Shielding90 dB
Frequency, Max8 GHz
Max Operating Temperature85 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time1.5 in
Minimum Bend Radius, Repeated6 in
Coax TypeCoax

Description