In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Low Loss Flexible LMR-100-FR Outdoor Rated Coax Cable (by foot) Double Shielded with Black FRPE Jacket Fire Rated

Product ID: LMR-100A-FR-FT
Product discontinued.
Replaced with LMR-100A-FR-BULK.

Key Specifications

Key Specifications.
Generic NameLMR-100A-FR
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.11 in
Jacket MaterialFRPE
No. of Shields2
Attenuation at 1 Ghz.24 dB
RF Shielding90 dB
Frequency, Max5.8 GHz
Max Operating Temperature85 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.25 in
Minimum Bend Radius, Repeated1 in
Coax TypeCoax

Description