The LMR-195-LLPX part number from Pasternack is a low-loss coax cable that is flexible. Pasternack flexible coax RF cable has an impedance of 50 Ohm and a low density PTFE dielectric. Our LMR-195-LLPX coax cable is constructed with a 0.195-inch jacket made of PVC (FR). This coaxial cable has a dielectric withstanding voltage of 1,000 Vdc. This orange-colored low-loss coax cable has a nominal capacitance of 25.4 pF/Ft.
This LMR-195-LLPX flexible RF cable has a shield count of 2 and RF shielding of 90 dB. Our coax cable from Pasternack has a maximum frequency of 8 GHz. This LMR-195-LLPX low-loss cable has an attenuation of 11.8 dB/100ft at 1 GHz. Additional specifications for this LMR-195-LLPX double-shielded RF coaxial cable are on our downloadable PDF datasheet above. This low-loss RF cable has a one-time minimum bend radius of 0.5 inch and a repeat minimum bend radius of 2 inch. Our low-loss 50 Ohm flexible cable has a peak power rating of 2,500 watts.
Our LMR-195-LLPX coax cable can operate at temperatures ranging from -40 to +125 degrees C. The orange-colored coax cable has a typical insertion loss/attenuation of 2.5, 4.4, 5.3, 7.8, 10.9, 14.1, 15.4, 18.3, 28.2 and 35.7 dB/100ft at frequency of 50 MHz, 150 MHz, 220 MHz, 450 MHz, 900 MHz, 1.5 GHz, 1.8 GHz, 2.5 GHz, 5.8 GHz and 8 GHz respectively. The LMR-195-LLPX flexible RF cable has a solid copper center conductor. This outdoor-rated coaxial cable features a dual shield of tinned copper braid over the aluminum tape.
Pasternack LMR-195-LLPX low-loss coax cables are part of our RF, microwave, and millimeter wave components. These flexible cables and our other RF parts are available for same-day shipping worldwide. Custom RF cable assemblies using LMR-195-LLPX or other coax can be built and shipped the same business day as well.
LMR® is a registered trademark of Times Microwave Systems.