In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Low Loss Flexible LMR-240-DB Rated Coax Cable (by foot) Double Shielded with Black PE Jacket

Product ID: LMR-240-DB-FT
Product discontinued.
Replaced with LMR-240-DB-BULK.

Key Specifications

Key Specifications.
Generic NameLMR-240-DB
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE (F)
Velocity of Propagation84 %
Jacket Diameter0.24 in
Jacket MaterialPE
No. of Shields2
Attenuation at 1 Ghz.7.66 dB
RF Shielding90 dB
Frequency, Max5.8 GHz
Max Operating Temperature85 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.75 in
Minimum Bend Radius, Repeated2.5 in
Coax TypeCoax

Description