The LMR-240-LLPX part number from Pasternack is a low-loss coax cable that is flexible. Pasternack flexible coax RF cable has an impedance of 50 Ohm and a PTFE dielectric. Our LMR-240-LLPX coax cable is constructed with a 0.214-inch jacket made of fluoropolymer. This low-loss coax cable has a nominal capacitance of 26.7 pF/Ft.
This LMR-240-LLPX flexible RF cable has a minimum RF shielding of 90 dB. Our coax cable from Pasternack has a maximum frequency of 8 GHz. Additional specifications for this LMR-240-LLPX RF coaxial cable are on our downloadable PDF datasheet above. This low-loss RF cable has a one-time minimum bend radius of 0.75 inch and a repeat minimum bend radius of 2.5 inch. Our low-loss 50 Ohm flexible cable has a peak power rating of 5,600 watts.
Our LMR-240-LLPX coax cable can operate at temperatures ranging from -40 to +125 degrees C. The coax cable has a typical insertion loss/attenuation of 1.4, 3.1, 5.4, 7.6, 9.9, 11.5, 12.9, 15.1, 20 and 24.3 dB/100ft at frequency of 30 MHz, 150 MHz, 450 MHz, 900 MHz, 1.5 GHz, 2 GHz, 2.5 GHz, 3.4 GHz, 5.8 GHz and 8 GHz respectively. The LMR-240-LLPX flexible RF cable has a copper center conductor.
Pasternack LMR-240-LLPX low-loss coax cables are part of our RF, microwave, and millimeter wave components. These flexible cables and our other RF parts are available for same-day shipping worldwide. Custom RF cable assemblies using LMR-240-LLPX or other coax can be built and shipped the same business day as well.
LMR® is a registered trademark of Times Microwave Systems.