Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Low Loss Flexible LMR-400-LLPX Coax Cable Plenum Rated Double Shielded with Red Fluoropolymer Jacket

Product ID: LMR-400-LLPX-BULK

Pricing

Quantity (Feet)Price
1-24$9.86
25-49$9.47
50-99$9.17
100-249$8.97
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 132
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameLMR-400-LLPX
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE (LD)
Velocity of Propagation76 %
Jacket Diameter0.37 in
Jacket MaterialFluoropolymer
No. of Shields2
Attenuation at 1 Ghz.4.2 dB
RF Shielding90 dB
Frequency, Max5.8 GHz
Max Operating Temperature125 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated4 in
Coax TypeCoax

Description