The LMR-600-LLPX part number from Pasternack is a low-loss coax cable that is flexible. Pasternack flexible coax RF cable has an impedance of 50 Ohm and a PTFE dielectric. Our LMR-600-LLPX coax cable is constructed with a 0.565-inch jacket made of fluoropolymer. This low-loss coax cable has a nominal capacitance of 26.7 pF/Ft.
This LMR-600-LLPX flexible RF cable has a minimum RF shielding of 90 dB. Our coax cable from Pasternack has a maximum frequency of 8 GHz. Additional specifications for this LMR-600-LLPX RF coaxial cable are on our downloadable PDF datasheet above. This low-loss RF cable has a one-time minimum bend radius of 1.5 inch and a repeat minimum bend radius of 6 inch. Our low-loss 50 Ohm flexible cable has a peak power rating of 40 watts.
Our LMR-600-LLPX coax cable can operate at temperatures ranging from -40 to +125 degrees C. The coax cable has a typical insertion loss/attenuation of 0.5, 1, 1.2, 1.8, 2.6, 3.4, 3.9, 5.3, 7.1 and 8.8 dB/100ft at frequency of 30 MHz, 150 MHz, 220 MHz, 450 MHz, 900 MHz, 1.5 GHz, 2 GHz, 3.4 GHz, 5.8 GHz and 8 GHz respectively. The LMR-600-LLPX flexible RF cable has a copper clad aluminum center conductor.
Pasternack LMR-600-LLPX low-loss coax cables are part of our RF, microwave, and millimeter wave components. These flexible cables and our other RF parts are available for same-day shipping worldwide. Custom RF cable assemblies using LMR-600-LLPX or other coax can be built and shipped the same business day as well.
LMR® is a registered trademark of Times Microwave Systems.