Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Low Loss Flexible LMR-900-DB Rated Coax Cable Double Shielded with Black PE Jacket

Product ID: LMR-900-DB-BULK

Pricing

Quantity (Feet)

Price: $10.29 
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 260
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameLMR-900-DB
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE (F)
Velocity of Propagation87 %
Jacket Diameter0.87 in
Jacket MaterialPE
No. of Shields2
RF Shielding90 dB
Frequency, Max6 GHz
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time3 in
Minimum Bend Radius, Repeated9 in
Coax TypeCoax

Description