Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Flexible LMR-200-FR Fire Rated Coax Cable Double Shielded with Black FRPE Jacket

Product ID: LMR-200-FR-BULK

Pricing

Quantity (Feet)

Price: $1.62 
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 100
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameLMR-200-FR
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE
Velocity of Propagation83 %
Jacket Diameter0.195 in
Jacket MaterialFRPE
No. of Shields2
RF Shielding90 dB
Frequency, Max8 GHz
Max Operating Temperature85 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.5 in
Minimum Bend Radius, Repeated2 in
Coax TypeCoax

Description