Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Low Loss .070 Semi-Rigid Coax Cable, Tin Plated Copper Outer Conductor, Microporous PTFE 76.5 pct VoP Dielectric, Straight Sections

Product ID: PECX004
Product discontinued when current inventory is depleted.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic Name.070 Semi-rigid
Flex TypeSemi-Rigid
Impedance50 Ohm
Dielectric TypeMicroporous PTFE
Velocity of Propagation76.5 %
No. of Shields1
Attenuation at 1 Ghz.20 dB
Power, Max at 1 Ghz.188 Watts
Frequency, Max72 GHz
Max Operating Temperature250 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.25 in
Coax TypeCoax

Description

Low Loss .070 Semi-Rigid Coax Cable, Tin Plated Copper Outer Conductor, Microporous PTFE 76.5 pct VoP Dielectric, Straight Sections

PECX004 part number from Pasternack is a .070 Semi-rigid coax cable that is semi-rigid. Pasternack PE-SR070TNLL semi-rigid coax cable is 50 Ohm and has a Microporous PTFE dielectric. PE-SR070TNLL coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 72 GHz. PE-SR070TNLL coax cable has an attenuation at 1 GHz of 20 dB and a maximum power of 188 watts at 1 GHz.

Pasternack .070 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-SR070TNLL cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-SR070TNLL or other coax can be built and shipped same day as well.