Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Low Loss .086 Semi-Rigid Coax Cable, Tin Plated Copper Outer Conductor, Microporous PTFE 76.5 pct VoP Dielectric, Straight Sections

Product ID: PECX006
Product discontinued when current inventory is depleted.
Replaced with PECX006-BULK.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic Name.086 Semi-rigid
Flex TypeSemi-Rigid
Impedance50 Ohm
Dielectric TypeMicroporous PTFE
Velocity of Propagation76.5 %
No. of Shields1
Attenuation at 1 Ghz.17 dB
Power, Max at 1 Ghz.231 Watts
Frequency, Max62 GHz
Max Operating Temperature225 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.25 in
Coax TypeCoax

Description

Low Loss .086 Semi-Rigid Coax Cable, Tin Plated Copper Outer Conductor, Microporous PTFE 76.5 pct VoP Dielectric, Straight Sections

PECX006 part number from Pasternack is a .086 Semi-rigid coax cable that is semi-rigid. Pasternack PE-SR086TNLL semi-rigid coax cable is 50 Ohm and has a Microporous PTFE dielectric. PE-SR086TNLL coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 62 GHz. PE-SR086TNLL coax cable has an attenuation at 1 GHz of 17 dB and a maximum power of 231 watts at 1 GHz.

Pasternack .086 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-SR086TNLL cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-SR086TNLL or other coax can be built and shipped same day as well.