Low Loss .141 Semi-Rigid Coax Cable, Tin Plated Copper Outer Conductor, Microporous PTFE 76.5 pct VoP Dielectric, Straight Sections
Product ID:
PECX008
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | .141 Semi-rigid |
Flex Type | Semi-Rigid |
Impedance | 50 Ohm |
Dielectric Type | Microporous PTFE |
Velocity of Propagation | 76.5 % |
No. of Shields | 1 |
Attenuation at 1 Ghz. | 10.5 dB |
Power, Max at 1 Ghz. | 580 Watts |
Frequency, Max | 34 GHz |
Max Operating Temperature | 200 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, One Time | 0.5 in |
Coax Type | Coax |
Description
Low Loss .141 Semi-Rigid Coax Cable, Tin Plated Copper Outer Conductor, Microporous PTFE 76.5 pct VoP Dielectric, Straight Sections
PECX008 part number from Pasternack is a .141 Semi-rigid coax cable that is semi-rigid. Pasternack PE-SR141TNLL semi-rigid coax cable is 50 Ohm and has a Microporous PTFE dielectric. PE-SR141TNLL coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 34 GHz. PE-SR141TNLL coax cable has an attenuation at 1 GHz of 10.5 dB and a maximum power of 580 watts at 1 GHz.
Pasternack .141 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-SR141TNLL cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-SR141TNLL or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.