Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Low PIM 4.3-10 Male to 4.3-10 Female Right Angle Adapter

Product ID: PE91698

Pricing

QuantityPrice
1-9$115.99
10-24$111.35
25-99$106.71
100-249$102.07
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 14.3-10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 24.3-10
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max6 GHz
Adapter Body StyleRight Angle
Connector Body Material 1Brass
Connector Body Plating 1Tri-Metal
Connector Body Material 2Brass
Connector Body Plating 2Tri-Metal

Description