Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Low PIM 4.3-10 Male to NEX10 Female Adapter

Product ID: PE91700

Pricing

QuantityPrice
1-9$65.29
10-24$62.68
25-99$60.07
100-249$57.46
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1 4.3-10
Connector Gender 1 Male
Connector Polarity 1 Standard
Connector Impedance 1 50 Ohm
Connector Series 2 NEX10
Connector Gender 2 Female
Connector Polarity 2 Standard
Connector Impedance 2 50 Ohm
Frequency, Min DC
Frequency, Max 6 GHz
Adapter Body Style Straight
Connector Body Material 1 Brass
Connector Body Plating 1 Tri-Metal
Connector Body Material 2 Brass
Connector Body Plating 2 Tri-Metal

Description