The TCOM-195 part number from Pasternack is a low PIM coax cable that is flexible. Pasternack flexible coax RF cable has an impedance of 50 Ohm and a foam polyethylene dielectric. Our TCOM-195 coax cable is constructed with a 0.195-inch jacket made of polyethylene. This RF coaxial cable is ideal for wireless base station interconnect, distributed antenna systems (DAS), outdoor applications, antenna jumpers and small cell applications. This coaxial cable has a dielectric withstanding voltage of 1,000 Vdc. This black-colored low PIM coax cable has a nominal capacitance of 25.4 pF/Ft.
Our coax cable from Pasternack has a maximum frequency of 18 GHz. The maximum passive intermodulation of this low PIM cable is -155 dBc. Additional specifications for this TCOM-195 triple-shielded RF coaxial cable are on our downloadable PDF datasheet above. This low PIM RF cable has a one-time minimum bend radius of 0.5 inch and a repeat minimum bend radius of 2 inch. Our low PIM 50 Ohm flexible cable has a peak power rating of 2,500 watts.
Our TCOM-195 coax cable can operate at temperatures ranging from -40 to +85 deg C. The black-colored coax cable has a typical insertion loss/attenuation of 4.5, 8, 11, 17, 27, 39 and 54 dB/100ft at frequency of 150 MHz, 450 MHz, 900 MHz, 2 GHz, 5 GHz, 10 GHz and 18 GHz respectively. Our TCOM-195 flexible RF cable has a solid copper center conductor. This coaxial cable features a dual shield of tinned copper braid over aluminum tape over the silver plated copper braid.
Pasternack TCOM-195 low PIM coax cables are part of our RF, microwave, and millimeter wave components. These flexible cables and our other RF parts are available for same-day shipping worldwide. Custom RF cable assemblies using TCOM-195 or other coax can be built and shipped the same business day as well.