TCOM-400 part number from Pasternack is a low PIM coax cable that is flexible. Pasternack flexible coax RF cable has an impedance of 50 Ohm and a PE (F) dielectric. Our TCOM-400 coax cable is constructed with a 0.405-inch jacket made of polyethylene. This coaxial cable has a dielectric withstanding voltage of 2,500 Vdc. This black-colored low PIM coax cable has a nominal capacitance of 23.9 pF/Ft.
The TCOM-400 flexible RF cable has a shield count of 2 and RF shielding of 100 dB. Our coax cable from Pasternack has a maximum frequency of 10 GHz. The maximum passive intermodulation of this low PIM cable is -155 dBc. Additional specifications for this TCOM-400 double-shielded RF coaxial cable are on our downloadable PDF datasheet above. This flexible coax RF cable has a one-time minimum bend radius of 1 inch.
Our TCOM-400 coax cable can operate at temperatures ranging from -40 to +85 degrees C. Our black-colored coax cable has a typical insertion loss/attenuation of 1.6, 2, 2.9, 4.2, 5.4, 6, 6.4, 7.2, 11.5 and 15.7 dB/100ft at frequency of 150 MHz, 220 MHz, 450 MHz, 900 MHz, 1.5 GHz, 1.8 GHz, 2 GHz, 2.5 GHz, 5.8 GHz and 10 GHz respectively. The TCOM-400 flexible RF cable has a solid copper clad aluminum center conductor. This coaxial cable features a dual shield of tinned copper braid over the silver plated copper braid.
Pasternack TCOM-400 low PIM coax cables are part of our RF, microwave, and millimeter wave components. These flexible cables and our other RF parts are available for same-day shipping worldwide. Custom RF cable assemblies using TCOM-400 or other coax can be built and shipped the same business day as well.