Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Low PIM Flexible TCOM-600-FR Fire Rated Coax Cable Triple Shielded with Black FRPE Jacket

Product ID: TCOM-600-FR-BULK

Pricing

Quantity (Feet)Price
1-24$34.49
25-49$33.11
50-99$32.08
100-249$31.39
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 30
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameTCOM-600-FR
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE (F)
Velocity of Propagation87 %
Jacket Diameter0.59 in
Jacket MaterialFRPE
No. of Shields3
Passive Intermodulation-155 dBc
RF Shielding100 dB
Frequency, Max10 GHz
Max Operating Temperature85 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time1.5 in
Minimum Bend Radius, Repeated6 in
Coax TypeCoax

Description