Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Low PIM Flexible TFT-5G-402 Coax Cable Double Shielded with Blue FEP Jacket

Product ID: TFT-5G-402-BULK

Pricing

Quantity (Feet)Price
1-24$11.55
25-49$11.09
50-99$10.74
100-249$10.51
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 344
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameTFT-5G-402
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation76 %
Jacket Diameter0.16 in
Jacket MaterialFEP
No. of Shields2
Passive Intermodulation-160 dBc
RF Shielding80 dB
Frequency, Max6 GHz
Max Operating Temperature150 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.75 in
Coax TypeCoax

Description