LSZH TRB Threaded Plug to 3-Lug TRB Non-Insulated Bulkhead Jack for TWCH-78-2, 60" Twinax Cable
Product ID:
PE3MSA00600-60
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
| Quantity | Price |
| 1-24 | $362.99 |
| 25-49 | $344.84 |
| 50-99 | $326.69 |
| 100-249 | $312.17 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Connector 1 Series | TRB |
| Connector 1 Gender | PLUG |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 78 Ohm |
| Connector 2 Series | TRB |
| Connector 2 Gender | Jack |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | Bulkhead |
| Connector 2 Impedance | 78 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Nickel |
| RF Cable Part Number | TWCH-78-2 |
| RF Cable Type | TWCH-78-2 |
| RF Cable Impedance | 78 Ohm |
| Length, Max | 60 inches |
Description
LSZH TRB Threaded Plug to 3-Lug TRB Non-Insulated Bulkhead Jack for TWCH-78-2, 60" Twinax Cable
The PE3MSA00600-60 is a TRB plug to TRB bulkhead jack twinax cable assembly designed for TWCH-78-2 cable, offering 78 Ohm impedance and DC to 500 MHz operation. It supports 1553 system interconnects where a panel-mounted TRB jack and standard TRB plug are needed in one cable run. Brass connector bodies with Nickel plating and Teflon dielectric support reliable termination, while the flexible Twinax cable uses HF POF jacket material.
Pasternack RF twinax 1553 cable assembly is built with TRB cable connection on one end and TRB bulkhead cable connection on the other. Our 1553 TRB to TRB cable assemblies have a plug gender on end 1 and jack on end 2. PE3MSA00600-60 can also be known as a 1553 TRB male to TRB female cable assembly and will be shipped same-day as it is purchased.
TRB male to TRB female cable assembly PE3MSA00600-60 is built with TWCH-78-2 which is a flexible twinax type. The Pasternack flexible TRB cable assembly is manufactured with TRB to TRB cable connectors, has a 78 Ohm impedance. RF specs on this 500 MHz maximum frequency TRB plug to TRB jack bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3MSA00600-60 can also be used in the other direction and will be TRB jack bulkhead to TRB plug cable assembly if the opposite connectivity is required.
1553 TRB male to TRB female bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TRB to TRB cable assembly for quick shipment worldwide. Variations of TRB cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this LSZH TRB threaded plug to 3-Lug TRB non-insulated bulkhead jack for TWCH-78-2, 60" twinax cable.
Frequently Asked Questions
What is the PE3MSA00600-60 Twinax cable assembly used for?
The PE3MSA00600-60 is a TRB plug to TRB bulkhead jack Twinax cable assembly used for 1553 interconnect and panel routing. It uses TWCH-78-2 flexible Twinax cable with 78 Ohm impedance and supports DC to 500 MHz operation. Engineers use it when one side of the connection must pass through a bulkhead while the opposite side mates to a standard TRB interface. This configuration is useful in avionics, defense electronics, and maintenance setups that rely on established TRB connector formats.
When would I choose a TRB bulkhead jack to TRB plug cable assembly?
A TRB bulkhead jack to TRB plug cable assembly is chosen when equipment needs a panel-mounted interface on one end. The PE3MSA00600-60 provides that arrangement with Straight TRB connectors, Clamp/Solder attachment methods, and 78 Ohm Twinax construction. Integrators use this style for enclosures, rack panels, and test fixtures where cable routing must cross a mounted surface cleanly. It helps create a stable external connection point while preserving the required TRB mating format inside the assembly.
Is the PE3MSA00600-60 suitable for 1553 systems?
Yes, the PE3MSA00600-60 is suitable for 1553 systems because its design_type is 1553 and its impedance is 78 Ohm. It is built with TRB connectors on both ends and TWCH-78-2 Twinax cable, which aligns with this style of interconnect. Engineers specify it for cable runs that need a bulkhead-mounted jack at one end and a plug at the other. That makes it a practical option for installed avionics hardware, defense electronics assemblies, and support equipment using TRB interfaces.
What construction details make the PE3MSA00600-60 appropriate for installed Twinax connections?
The PE3MSA00600-60 is built for installed Twinax connections with Brass connector bodies, Nickel plating, Bronze contacts, and Teflon dielectric. Its flexible TWCH-78-2 cable and HF POF jacket support routing where space, movement, and panel transitions must be managed carefully. The bulkhead jack end provides a mounted connection point, while the Straight plug end simplifies mating to standard TRB equipment ports. These details help engineers deploy a defined 78 Ohm cable assembly for service access, enclosure feedthroughs, and repeatable system integration.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table