We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

M39029 Pin Size 12 D38999 Contact (M39029/28-211) for RG316 Cable, 700 MHz Max Frequency

Product ID: PEMACTRF12P02

Pricing

QuantityPrice
1-24$14.59
25-49$14.01
50-99$13.57
100-249$13.28
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 81
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications
Mil Specification M39029/28-211
Contact Size 12
Contact Series M39029
Contact Gender Pin
Max Frequency 700 MHz
VSWR 1.35:1
Attachment Crimp/Crimp
MIL-STD Types D38999 Series I, D38999 Series III and D38999 Series IV

Description