We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

M39029 Pin Size 16 D38999 Contact (M39029/76-425) for RG178 Cable, 700 MHz Max Frequency

Product ID: PEMACTRF16P01

Pricing

QuantityPrice
1-9$151.99
10-24$145.91
25-99$139.83
100-249$133.75
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 9
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications
MIL Specifications M39029/76-425
Contact Size 16
Contact Series M39029
Contact Gender Pin
Max Frequency 700 MHz
VSWR 1.55:1
Attachment Crimp/Crimp
MIL-STD Types D38999 Series I, D38999 Series II, D38999 Series III and D38999 Series IV

Description