We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

M39029 Socket Size 12 D38999 Contact for 0.085 Cable

Product ID: PEMACTRF12S03

Pricing

QuantityPrice
1-24$36.59
25-49$34.76
50-99$32.93
100-249$31.47
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 23
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications
MIL Specifications M39029/103
Contact Size 12
Contact Series M39029
Contact Gender Socket
Max Frequency 3 GHz
VSWR 1.35:1
Attachment Crimp/Solder
MIL-STD Types D38999 Series I, D38999 Series III and D38999 Series IV

Description