We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

M39029 Socket Size 16 D38999 Contact for RG316 Cable, 700 MHz Max Frequency

Product ID: PEMACTRF16S03

Pricing

QuantityPrice
1-24$73.99
25-49$70.29
50-99$66.59
100-249$63.63
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications
MIL Specifications M39029/77-428
Contact Size 16
Contact Series M39029
Contact Gender Socket
Max Frequency 700 MHz
VSWR 1.55:1
Attachment Crimp/Crimp
MIL-STD Types D38999 Series I, D38999 Series III and D38999 Series IV

Description