M39029 Socket Size 16 D38999 Contact (M39029/78-433) for RG178 Cable, 700 MHz Max Frequency
Product ID:
PEMACTRF16S02
Pricing
| Quantity | Price |
| 1-24 | $34.69 |
| 25-49 | $33.30 |
| 50-99 | $32.26 |
| 100-249 | $31.57 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 51

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications |
| MIL Specifications |
M39029/78-433 |
| Contact Size |
16 |
| Contact Series |
M39029 |
| Contact Gender |
Socket |
| Max Frequency |
700 MHz |
| VSWR |
1.55:1 |
| Attachment |
Crimp/Crimp |
| MIL-STD Types |
D38999 Series II |
Description
M39029 Socket Size 16 D38999 Contact (M39029/78-433) for RG178 Cable, 700 MHz Max Frequency
The PEMACTRF16S02 from Pasternack is a size 16 socket contact that is designed for D38999 Series II military type connector shells. This RF coaxial contact has a crimp/crimp contact attachment method and is built to offer superior performance in demanding applications that require high-frequency data transmission. The M39029 coax contact comes with an impedance of 50 Ohms and a maximum VSWR of 1.55.
Our RF contact has a maximum frequency of 700 MHz. This M39029 RF contact is made up of stainless steel material with passivated plating. The PEMACTRF16S02 coax contact has a PTFE dielectric type and a dielectric withstanding voltage of 800 Vrms. Our M39029 socket contact has a maximum insertion loss of 0.092 dB.
Pasternack’s RF contact has an inner conductor and outer conductor made of beryllium copper. These RF coax contacts are specifically engineered to minimize signal loss and crosstalk, providing excellent impedance matching and reducing VSWR. Our M39029 socket contact can operate at temperatures ranging from -65 to 125 degrees C.
PEMACTRF16S02 RF contact is part of more than one million RF, microwave, and millimeter wave parts in stock at Pasternack. This PEMACTRF16S02 coax contact is ready to buy and can be shipped worldwide the same business day as ordered from our warehouse in the United States. Pasternack maintains M39029 socket RF contacts in various sizes and configurations, which allows them to be customized to meet the specific requirements of different applications. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF contact as per your requirements.
Features
- Fits any MIL-DTL-38999 size 16 insert
- Superior high frequency performance
- Blindmate connections
- Made from high quality materials giving a robust mechanical design
- Solderless inner connection to reduce assembly cost
Applications
- Civilian and Military Aerospace
- High Reliability Installations
- Harsh Environments
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table