We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

M39029 Socket Size 8 D38999 Contact for 0.141 Cable

Product ID: PEMACTRF8S11

Pricing

QuantityPrice
1-24$45.39
25-49$43.12
50-99$40.85
100-249$39.04
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 40
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Mil Specification M39029/59
Contact Size 8
Contact Series M39029
Contact Gender Socket
Max Frequency 3 GHz
VSWR 1.35:1
Attachment Solder/Non-Solder Contact
MIL-STD Types D38999 Series I, D38999 Series III, D38999 Series IV

Description