In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Wire Portable Dual Band Antenna Operates From 890 MHz to 1.88 GHz With a Nominal 3 dBi Gain SMA Female Input Connector on 16 ft. of RG174A/U

Product ID: PE51089-2
Product discontinued.
Search for alternative Antennas or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypePortable
PolarizationVertical
Minimum Frequency890 MHz
Maximum Frequency1.88 GHz
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Nominal Gain3 dB
Maximum Input VSWR2:1

Description

Wire Portable Dual Band Antenna Operates From 890 MHz to 1.88 GHz With a Nominal 3 dBi Gain SMA Female Input Connector on 16 ft. of RG174A/U

Wire portable antenna PE51089-2 from Pasternack is part of our extensive in-stock omni-directional radio antenna selection. This dual band wire portable antenna has a frequency range of 890 MHz to 960 MHz, 1.71 GHz to 1.88 GHz and a 3 nominal dBi gain. Our portable wire antenna uses SMA female connector and is rated for 50 Watts input.

PE51089-2 wire portable radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our portable wire aerial can be bought and shipped worldwide the same-day as with our other available RF parts.