Wire Portable Dual Band Antenna Operates From 890 MHz to 1.88 GHz With a Nominal 3 dBi Gain SMA Male Input Connector on 16 ft. of RG174A/U
Product ID:
PE51089-1
Pricing
| Quantity | Price |
| 1-24 | $81.39 |
| 25-49 | $77.32 |
| 50-99 | $73.25 |
| 100-249 | $70.00 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Antenna Type | Portable |
| Polarization | Vertical |
| Minimum Frequency | 890 MHz |
| Maximum Frequency | 1.88 GHz |
| Connector Series | SMA |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Nominal Gain | 3 dB |
| Maximum Input VSWR | 2:1 |
Description
Wire Portable Dual Band Antenna Operates From 890 MHz to 1.88 GHz With a Nominal 3 dBi Gain SMA Male Input Connector on 16 ft. of RG174A/U
Wire portable antenna PE51089-1 from Pasternack is part of our extensive in-stock omni-directional radio antenna selection. This dual band wire portable antenna has a frequency range of 890 MHz to 960 MHz, 1.71 GHz to 1.88 GHz and a 3 nominal dBi gain. Our portable wire antenna uses SMA male connector and is rated for 50 Watts input.
PE51089-1 wire portable radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our portable wire aerial can be bought and shipped worldwide the same-day as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table