Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Magnetic NMO Mount with 10 Ft. LMR195 Equivalent Cable and N-Male Connector

Product ID: PEMA1-NMA10

Pricing

QuantityPrice
1-24$59.99
25-49$56.99
50-99$53.99
100-249$51.59
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 682
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Cable Length 10
Connector Series N
Connector Gender Male
Connector Polarity Standard
Cable Type 195 Series

Description

Magnetic NMO Mount with 10 Ft. LMR195 Equivalent Cable and N-Male Connector

Pasternack’s PEMA1-NMA10 is an NMO-type mobile antenna magnetic mount, which is ideal when the portability of the antenna is required. This NMO antenna mount is constructed with a heavy-duty magnet to ensure secure mounting. No drilling is required for installation of this antenna mount, making it easy to fine-tune the antenna location. The magnetic base is easy to install and offers a temporary plug and play installation.

The PEMA1-NMA10 mobile antenna mount from Pasternack features a high-performance 10-foot black low-loss 195-series cable. This magnetic mount comes with an N-type male connector and can be used for WLAN, Wi-Fi, public safety, and mobile RF applications. Our NMO mount has a length of 1.2 inch and a diameter of 3 inch. This magnetic mount with a rubber gasket is suitable for service vehicles, public transportation, law enforcement, fleet management, and mining and construction vehicles.

Pasternack has the largest in-stock selection of NMO-type mobile antenna magnetic mount with the same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal antenna mount with an N-type male connector for your requirements.