Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Magnetic NMO Mount with 10 Ft. LMR195 Equivalent Cable and Reverse Polarity-TNC Plug Connector

Product ID: PEMA1-RTPA10

Pricing

QuantityPrice
1-24$74.89
25-49$71.15
50-99$67.40
100-249$64.41
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 446
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Cable Length 10
Connector Series TNC
Connector Gender Male
Connector Polarity Reverse Polarity
Cable Type 195 Series

Description

Magnetic NMO Mount with 10 Ft. LMR195 Equivalent Cable and Reverse Polarity-TNC Plug Connector

Pasternack’s PEMA1-RTPA10 is an NMO-type mobile antenna magnetic mount, which is ideal when the portability of the antenna is required. This NMO antenna mount is constructed with a heavy-duty magnet to ensure secure mounting. No drilling is required for installation of this antenna mount, making it easy to fine-tune the antenna location. The magnetic base is easy to install and offers a temporary plug and play installation.

The PEMA1-RTPA10 mobile antenna mount from Pasternack features a high-performance 10-foot black low-loss 195-series cable. This magnetic mount comes with a reverse polarity TNC plug connector and can be used for WLAN, Wi-Fi, public safety, and mobile RF applications. Our NMO mount has a length of 1.2 inch and a diameter of 3 inch. This magnetic mount with a rubber gasket is suitable for service vehicles, public transportation, law enforcement, fleet management, and mining and construction vehicles.

Pasternack has the largest in-stock selection of NMO-type mobile antenna magnetic mount with the same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal antenna mount with a reverse polarity TNC plug connector for your requirements.