Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MC-Card Plug to MC-Card Plug Right Angle Cable Using RG174 Coax

Product ID: PE36120

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MC-Card
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2MC-Card
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50

Description

MC-Card Plug to MC-Card Plug Right Angle Cable Using RG174 Coax

PE36120 is a MC-Card plug to MC-Card plug right angle cable using RG174 coax. This Pasternack MC-Card plug to MC-Card plug right angle cable assembly uses a 50 Ohm MC-Card for connector 1 and a 50 Ohm MC-Card for connector 2. MC-Card to MC-Card right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MC-Card to plug MC-Card right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE36120 MC-Card plug to MC-Card plug right angle cable assembly is constructed with RG174 coax.