MC-Card Plug Right Angle Connector Crimp/Solder Attachment for RG188-DS, RG316-DS
Product ID:
PE45168
Pricing
| Quantity | Price |
| 1-24 | $19.29 |
| 25-49 | $18.33 |
| 50-99 | $17.36 |
| 100-249 | $16.59 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | MC-Card |
| Connector Gender | Plug |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Interface Type 1 | RG188-DS |
| Interface Type 2 | RG316-DS |
Description
MC-Card Plug Right Angle Connector Crimp/Solder Attachment for RG188-DS, RG316-DS
PE45168 MC-Card plug right angle coaxial connector has an interface type of RG188-DS, RG316-DS and a 50 Ohm impedance. Pasternack MC-Card plug connector uses shield/contact crimp/solder as an attachment method.
The Pasternack right angle MC-Card plug coaxial connector has a teflon dielectric type. The Pasternack MC-Card coaxial connector has a brass body with nickel plating. Our PE45168 MC-Cardright angle connector uses phosphor bronze contact. This MC-Card plug right angle coaxial RF connector is REACH compliant.
This Pasternack right angle plug MC-Card connector will ship the same day as purchased. Our MC-Card right angle plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MC-Card connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table