Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MC-Card Plug Right Angle to MC-Card Plug Right Angle Cable Assemblies

Pasternack Enterprises MC-Card plug right angle to MC-Card plug right angle cable assembly product portfolio contains 40 custom and standard cable assemblies which use Flexible coaxial cable. MC-Card plug right angle to MC-Card plug right angle assemblies are built using 3 unique coaxial cable types and 2 unique MC-Card connectors. Our MC-Card plug right angle to MC-Card plug right angle cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack MC-Card plug right angle to MC-Card plug right angle cable assemblies are built with 6 different cable and connector combinations. Customers can select the MC-Card plug right angle to MC-Card plug right angle cable assemblies that have any of the following specifications: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching can be specified.


Our manufacturing facility certified to ISO 9001:2015 builds and ships MC-Card plug right angle to MC-Card plug right angle cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts on hand. Exceptional technical support and customer service are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant