In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

MC-Card Plug Right Angle Connector Crimp/Solder Attachment For RG178, RG196

Product ID: PE44311
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesMC-Card
Connector GenderPlug
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1RG178
Interface Type 2RG196

Description

MC-Card Plug Right Angle Connector Crimp/Solder Attachment for RG178, RG196

PE44311 MC-Card plug right angle coaxial connector has an interface type of RG178, RG196 and a 50 Ohm impedance. Pasternack MC-Card plug connector uses shield/contact crimp/solder as an attachment method.

The Pasternack right angle MC-Card plug coaxial connector has a PTFE dielectric type. The Pasternack MC-Card coaxial connector has a brass body with nickel plating. Our PE44311 MC-Cardright angle connector uses phosphor bronze contact. This MC-Card plug right angle coaxial RF connector is RoHS and REACH compliant.

This Pasternack right angle plug MC-Card connector will ship the same day as purchased. Our MC-Card right angle plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MC-Card connector cable assemblies that will ship the same day as well.