In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

MCX Jack Commercial Grade Connector Solder Attachment .042 inch End Launch PCB

Product ID: PE51700

Pricing

QuantityPrice
1-24$6.79
25-49$6.45
50-99$6.11
100-249$5.84
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 475
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesMCX
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1.042 inch End Launch

Description