To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

MCX Jack Bulkhead to MMCX Plug Right Angle Cable Using PE-C100 Coax with 270 Deg. Clock

Product ID: PE3W13846/PH270

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100

Description

MCX Jack Bulkhead to MMCX Plug Right Angle Cable Using PE-C100 Coax with 270 Deg. Clock

PE3W13846/PH270 is a MCX jack bulkhead to MMCX plug right angle cable using coax. This Pasternack MCX jack bulkhead to MMCX plug right angle cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm MMCX for connector 2. MCX to MMCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack MCX bulkhead to plug MMCX right angle cable assembly uses a cable type that is . Pasternack PE3W13846/PH270 MCX jack bulkhead to MMCX plug right angle cable assembly is constructed with coax.