Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MCX Jack Bulkhead to N Female 4 Hole Flange Cable Using RG174 Coax

Product ID: PE3W14395

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 24 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MCX Jack Bulkhead Mount Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, 0.100 inch, .177 inch D HoleN Female Connector Clamp/Solder Attachment 4 Hole Flange For RG174, RG316, RG188, .718 inch Hole SpacingData Icon
PE4887RG174A/UPE44070KitBOM Datasheet

MCX Jack Bulkhead to N Female 4 Hole Flange Cable Using RG174 Coax

PE3W14395 is a MCX jack bulkhead to N female 4 hole flange cable using RG174 coax. This Pasternack MCX jack bulkhead to N female 4 hole flange cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm N for connector 2.

Our jack MCX bulkhead to female N 4 hole flange cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14395 MCX jack bulkhead to N female 4 hole flange cable assembly is constructed with RG174 coax.