PE51701 MCX jack PCB connector has an interface type of MCX jack which is compatible with end launch cables and has an impedance of 50 Ohms. Pasternack's MCX jack connector uses solder as an attachment method. Our jack MCX PCB connector provides a maximum frequency of 6 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This MCX jack RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack MCX jack PCB connector has a PTFE dielectric type and a VSWR of 1.3:1. Pasternack's MCX PCB connector has a brass body with gold plating. Our PE51701 MCX connector uses a gold-plated beryllium copper contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
This MCX connector has a gold inner contact plating. Our MCX jack connector has a length of 0.37 inches, a width of 0.2 inches, and a weight of 0.2 lbs.
This Pasternack commercial grade jack MCX connector will ship the same business day as purchased. Our MCX jack connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.