Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm MCX Jack to 75 Ohm F Male Cable Using 75 Ohm RG187 Coax

Product ID: PE3W09616

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2F
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG187A/U
RF Cable TypeRG187
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44300RG187A/UPE45520KitBOM Datasheet

75 Ohm MCX Jack to 75 Ohm F Male Cable Using 75 Ohm RG187 Coax

PE3W09616 is a MCX jack to F male cable using RG187 coax. This Pasternack MCX jack to F male cable assembly uses a 75 Ohm MCX for connector 1 and a 75 Ohm F for connector 2.

Our jack MCX to male F cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W09616 MCX jack to F male cable assembly is constructed with RG187 coax.