In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

MCX Jack to Black FAKRA Jack Cable Using RG174 Coax

Product ID: PE3W06517

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4562RG174A/UPE44646AKitBOM Datasheet

MCX Jack to Black FAKRA Jack Cable Using RG174 Coax

PE3W06517 is a MCX jack to FAKRA jack cable using RG174 coax. This Pasternack MCX jack to FAKRA jack cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm FAKRA for connector 2.

Our jack MCX to jack FAKRA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06517 MCX jack to FAKRA jack cable assembly is constructed with RG174 coax.