Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MCX Jack to Water Blue FAKRA Plug Cable Using RG188 Coax

Product ID: PE3W03620

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MCX Jack Connector Crimp/Solder Attachment for RG174, RG316, RG188, PE-B100, PE-C100, 0.100 inch, LMR-100FAKRA Plug Connector Crimp/Solder Attachment for RG174, RG316, RG188, .100 inch, PE-B100, PE-C100, LMR-100, Water Blue ColorData Icon
PE4562RG188A/UPE44647ZKitBOM Datasheet

MCX Jack to Water Blue FAKRA Plug Cable Using RG188 Coax

PE3W03620 is a MCX jack to FAKRA plug cable using RG188 coax. This Pasternack MCX jack to FAKRA plug cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm FAKRA for connector 2.

Our jack MCX to plug FAKRA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03620 MCX jack to FAKRA plug cable assembly is constructed with RG188 coax.